HUBBELL PREMISE WIRING
Vertical cable manager, 80.5" H X 6"W X 7.5" Front C Channel, Black
WBP_01_VME614C2-073_1_Front 45_PRODIMAGE
Buy America(n) Qualified

Vertical cable manager, 80.5" H X 6"W X 7.5" Front C Channel, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME67

Vertical cable manager, 80.5" H X 6"W X 7.5" Front C Channel, Black

Complete Vertical Cable Management Solution. VME design provides a clean and effective cable routing and protection for your cabling infrastructure. Single and Dual Sided Solution. Looks Great and Easy to Install.

  • Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing
  • Hinged covers reversable to hinge left or right
  • Hooks included to temporarily hold the manager in place while securing to the rack
  • Clean flush mount with Hubbell 4" HM Horizontal Managers for a clean appearance

Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing

General

Application

Premise Cabling

Catalog Number

VME67

Color

Black

Finish Type

Black Powder Coat

Material

Cold Rolled Steel

Mounting Type

  • Supplied Screws
  • EIA 310-E Universal Mounting Pattern

Series

VME

Specifications

  • Cat 6A (0.240) fill capacity (40%) - 369
  • Channel is 0.075" cold rolled steel and steel wire, door is 0.06" aluminum

Type

Vertical Cable Manager

UPC

662620371337

Dimensions

Cubic Capacity

3665.97 cu.in

Depth

7.59 in

Height

80.5 in

Width

6 in

Conductor Related

Cable Entry

Fingers every 2 rack space

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

EIA-310

Operational

Compatibility

6' EIA Racks

Logistics

Carton Quantity

1