MY LISTS
ACLARA

Connecting Point to Point

Power line, radio frequency or cellular - Aclara offers the right combination of hardware, software and service solutions to power your electric, gas and water communications network.

It's not about picking a single communications platform - it's selecting a partner with expertise and depth to deploy the right solution - PLC, cellular or RF - for your critical network. Aclara looks across every part of your enterprise to deploy the right combination of communications platforms to build a solid backbone for your smart infrastructure solution (SIS).

Easily scalable from a few hundred customers to hundreds of thousands.
Monitor and maintain data security, and control end-to-end data management.
Licensed RF frequencies eliminate interferences.
Low cost and predictable maintenance
RF Combo

RF Combo

The RF Communications Network provides gas, electric and water utilities with a communications network with optimum performance and reliable and two-way communications. The network employs licensed 450-470-MHz radio frequencies for all inbound and outbound communications between data collectors and endpoints.

RF Water, Gas

RF Water, Gas

Aclara RF communications networks offer water and gas utilities superior performance and expandability, featuring reliable, flexible, two-way communications for utilities on licensed 450 MHz - 470 MHz frequencies. The system integrates with most water and gas meter platforms, allowing customers to use existing meter infrastructure or to upgrade to new meters without compatibility concerns.

Metrum Cellular®

Metrum Cellular®

Boost both the speed and capacity of your communications network with Aclara's Metrum Cellular® for enhanced smart grid applications including AMI, outage and restoration management, and conservation voltage reduction.

TWACS® PLC

TWACS® PLC

Communicate with meters and endpoints anywhere your power distribution lines reach using TWACS, Aclara's best-in-class Power Line Communication (PLC) platform. Take advantage of TWACS' high throughput, exceptional reliability and vast coverage capabilities to automatically read daily and interval meter data, monitor power line conditions, detect outages and track restoration or deploy demand response solutions. TWACS is ideally suited for networks and feeders with high, geographically dispersed assets.

RF Electric

RF Electric

Connect with endpoints on your electric distribution system with the enhanced speed, reach and reliability of Aclara’s RF communications point-to-multipoint network.

Find more implementation articles on our blog

The Future Of Water AMI Is Now
The Future Of Water AMI Is Now

Advanced metering infrastructure (AMI) has reduced labor requirements, improved customer service...

Discover 7 best practices that can help gas utilities keep advanced metering infrastructure projects on track.
Discover 7 best practices that can help gas utilities keep advanced metering infrastructure projects on track.

Deploying advanced metering infrastructure (AMI) is complex...

Why Utilities Need Smart Grid Sensors Today
Why Utilities Need Smart Grid Sensors Today

Life on earth is changing rapidly and these changes are exacerbated by the current pandemic. Our...