Deadending, splicing and terminating high voltage transmission lines
Working on or in close proximity to live lines
New Construction
Maintenance of existing lines
Substations
Reconductoring (upgrading) existing lines
Joining steel static wire and guy wire
Compatible Conductor Types
- Accommodates all common conductor types including high temperature applications.
- ACSR- ACSS- ACSS/TW- AAC/AAAC/ASC- T2- Self-dampening- Steel Static Wire- Copper- Guy Wire- IMPLO accommodates a wide range of conductor sizes.- 4/0 to 4000kcmil