Reliable Grounding Connections in the Most Challenging Environments
BURNDY® offers the most comprehensive offering of grounding products (HYGROUND® compression, thermOweld exothermic process, mechanical grounding) of any company. BURNDY® grounding connectors are systems-engineered to provide the utmost in system integrity as well as to withstand the harshest of environments.
Mechanical grounding products
BURNDY mechanical grounding connectors are one of the most widely used, highly respected lines in the industry. There is virtually no grounding application problem that this diversified line cannot help solve.
HYGROUND® compression system
The BURNDY® HYGROUND® irreversible compression system meets the most stringent safety and performance requirements, including those of OSHA and nuclear power plant design. Connectors are just one component of this system; installation tooling is also an integral part.
The thermOweld exothermic process
The thermOweld exothermic process is a simple, efficient method of welding copper to copper or copper to steel. The thermOweld exothermic process uses high temperature reaction of powdered copper oxide and aluminum. This system is very field friendly, since it is light and portable and requires no outside power system.
Grounding and bonding products
BURNDY® offers mechanical grounding connectors for cable to ground rods, pipes, tubes. Connects up to three conductors, LC water pipe & acorn clamps.