Zone 1 LED Floodlight

Get your free copy of the Evolution X Mini Catalogue here
Download NowThe Next Generation of LED Floodlight
The Chalmit Evolution X floodlight is the latest innovation to join our next generation X Series of LED luminaires designed for global use in any harsh or hazardous environment.
Product Catalogue
Download the Evolution X Catalogue
DownloadVisit Product Page
Go to the Evolution X product page and download datasheet
View productMeet The Designer
Read our blog with Design Engineer Ivon Daclan
Read BlogFeatures & Benefits
- 120,000 maintenance free hours at 25°C
- Highly Energy Efficient >106lm/W
- Available with asymmetric optic - minimising light pollution
- Temperature Range -55°C to +60°C
- Three lumen output options: 20,000, 30,000, 40,000
- 5000k, 4000k and 3000k available at 80 CRI
- Weighting only 15.5kg (20L) and 17kg (30/40L)
Area Classification
- Zone 1/21
Material
- Marine Grade Aluminum
Applications
- Ex, Zone 1 locations
- Offshore, outdoor applications