MY LISTS
GAI-TRONICS

Introducing A6

A6 is the lightest SIP phone in its class, weighing in at only 3.5 kilos or 7.7 pounds. But, don't think this means that A6 can't take a beating. The A6 boasts a carbon loaded glass filled polyester body that allows it to withstand a multitude of harsh and hazardous environments.

Features & approvals

Auteldac 6 is an ATEX and IECEx Zone 1 & Zone 21 certified VoIP telephone, providing simple network connectivity extending SIP access to hazardous area industrial atmospheres and environmental extremes.

Noise cancelling headset

PoE or 24-52 V dc

Headset connection

Weather resistant to IP66

18 button keypad

Configurable Relay Output

Electronic ringer

Take a closer look at A6

Each model is available in four coiled and stainless cord handset options, each having a standard headset connection.

Featured media

Expand your knowledge base with our selection of a video and data sheet about the Auteldac 6 telephone for hazardous areas.

Auteldac 6 Keypad

Meet the Auteldac 6

Our Zone 1 & Zone 21 IP66 weather-rated telephone, Auteldac 6 is a user-programmable telephone and offers the option of using universal ATEX/IEC headsets.

Auteldac 6 is our latest generation SIP telephone for Zone 1 environments incorporating cutting edge technology and simple intuitive operation.

Ross Moughan

Technical Sales & Senior Product Manager

Read data sheet

Learn more about our hazardous area Zone 1 & Zone 21, certified VoIP telephone.

Download sheet
Data sheet preview