HUBBELL CANADA
Killark Spartan Pole Series

Achieve easy and secure lighting repairs and maintenance

Industrial sites worldwide face the challenging and time-intensive task of replacing or retrofitting industrial light poles. Approximately 34% of electrical incidents on these sites are due to inadequate lighting. Killark is excited to present the Spartan Pole Series, the perfect solution for safely managing light pole maintenance.

Why choose Spartan

This series simplifies access to light stanchions by lowering the lights to a manageable level, eliminating the necessity for costly fall arrest or lift systems that are otherwise needed to meet OSHA/HSE working height regulations.

A closer look at the Spartan Pole Series

The Spartan Pole Series is designed for compatibility with most stanchion poles and features retrofit capabilities. It includes a cam shaft design that facilitates easy lowering without any wire kinking, thanks to its smooth beveled stock. Additionally, it can rotate 360°, making it possible to achieve a 90° bend even in tight spaces.

Target Market Sectors

HUBS-CA - [Chemical Plants] - Market Card

Chemical Plants

HUBS-CA - [Ethanol Plants] - Market Card

Ethanol Plants

HUBS-CA - [Oil & Gas Refineries] - Market Card

Oil & Gas Refineries

HUBS-CA - [Mining Sites] - Market Card

Mining Sites

HUBS-CA - [Wastewater Treatment] - Market Card

Wastewater Treatment

HUBS-CA - [Industrial Walkways] - Market Card

Industrial Walkways

Technical Specifications

Area Classification
Materials

Killark Online Resources

HUBS-CA - Killark Full Line Catalogue - Card

Killark Full Line Catalogue

HUBS-CA - Killark YouTube Videos Playlist - Card

Killark Videos

HUBS-CA - Killark DesignHUBB - Card

Killark designHUBB

HUBS-CA - Killark Configurators - Card

Killark Configurators

Discover more from Killark

Explore our wide range of Killark products, designed for Industrial and Harsh & Hazardous environments.