MY LISTS
HUBBELL POWER SYSTEMS

Request a quote

Tell us what you need, and our experienced design specialists will work with you to engineer a custom solution that delivers the performance you desire. To assist us in this process, please provide us with the necessary information on the form below and one of our Customer Service Representatives will contact you as soon as possible.

To Request a Quote

Each unit is custom designed for its application and therefore specific requirements information is needed to provide an accurate quote. In addition to providing the:

  1. Intended application
  2. Manufacturing standard
  3. Single-ratio or multi-ratio style
  4. Metering or relaying application
  5. Current ratio
  6. Accuracy class and Burden
  7. Power frequency
  8. Rating factor or maximum current rating of the bushing
  9. Maximum let-through current
  10. Desired connection method and if lead wire connection is desired, the wire gauge and length

Some information regarding the equipment must be provided. To determine the physical size the limiting dimensions must be given, which are the:

  1. Minimum ID
  2. Maximum OD
  3. Maximum stack height

When stacking multiple CTs on the same bushing, the CT configuration or schematic must be given.

For non-standard mounting methods, additional information will be needed to determine an appropriate mounting design. For the Slip-over style CT, a Sizing and Installing Guide is available to assist in identifying the necessary information.