POLYCAST Trench Drain Systems Benefits
POLYCAST trench drain systems offer superior strength, chemical resistance, and water absorption while facilitating reliable drainage in sports stadiums, airports, and other high traffic areas.
4x stronger than ordinary concrete
Lower overall cost
Expedited installation
Chemical resistance and water absorption
Exceptional Trench Drain Systems
Our distinguished POLYCAST brand houses an array of trench drain systems to meet your specific needs.

POLYCAST® Drain Systems
Experience the superior performance and reliability of our drains built specifically for the unpredictable environments of commercial and residential construction. For help with selecting the appropriate drain for your use case, call on POLYCAST Drain Designer, a simple and powerful program that can produce a trench drain quote with related submittals and drawings in under five minutes.

Chemical-Resistant Materials
Composed of a high strength, chemical resistant composite material, POLYCAST drains feature exceptional chemical resistance and a water absorption value of less than one percent (ASTM C140). POLYCAST polymer concrete is more than four times stronger than ordinary Portland cement concrete, simplifying installation and lowering overall cost.

Built for Diverse Applications
Based in Lenoir City, Tennessee, POLYCAST was founded in 1981 and specializes in polymer concrete and fiberglass drainage systems for a variety of indoor and outdoor applications. As the industry system of choice, POLYCAST installations include professional sports stadiums, airports, and numerous industrial facilities around the country. For more information on drain applications, check out our Trench Drains applications brochure.
Featured Drain System Products and Series
We offer an array of basins, channels, and drain systems with mulitple series to meet different waterflow and drainage requirements.
Browse Drain System Media
Deepen your knowledge base and sharpen your skills with our selection of related manuals, encyclopedias, brochures, and case studies.


Get in touch
Let's start a conversation. Fill out the form below, and one of our staff members will contact you shortly.