HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 5/8in x 12in, with TDG CORROSION PROTECTION
5/8 bolt, square head

BOLT, MACHINE, SQ HEAD, 5/8in x 12in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8812TDG

Square head machine bolt, 5/8" diameter x 12" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 12,400 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8812TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359608608

Dimensions

Height

0.625 in

Weight

1.069 lb

Width

0.625 in

Logistics

Carton Quantity

50

Pallet Quantity

1800