HUBBELL POWER SYSTEMS
POLE-EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, 3/4in BOLT SIZE and TDG CORROSION PROTECTION
POLE-EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, 3/4in BOLT SIZE and TDG CORROSION PROTECTION

POLE-EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, 3/4in BOLT SIZE and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: GEP6TDG

Cast ductile iron pole eye plate for attaching to fiberglass guy strains or clevis fittings is rated for 21,000 lbs. at 45 and 90 degrees. Has 13/16" clevis hole and 13/16" upper and lower mounting holes as well as two 9/16" lag holes in the wide base. Common industry slang is Monkey Face.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Spurs on back side resist wood pole down-slotting
  • Cast ductile iron per ASTM A-536
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

GEP6TDG

UPC

096359723301

Dimensions

Weight

2.727 lb

Logistics

Pallet Quantity

720