Hot Box, by Hubbell, is the industry leading, most complete line of aboveground enclosures protecting and securing aboveground Backflow Devices, Vents, Valve Assemblies, Pumps, Irrigation, Plumbing, and Water Meters from the elements, damage and vandalism. All Hot Box aboveground enclosures are available in Heated and Unheated and meet the rigorous ASSE 1060 Standards. Hot Box enclosures are highly customizable in sizes, colors and features like vents, fans, alarms, and lights. Hot Box Aluminum Line includes Pre-Assembled Sectional Enclosures, Dura-Fold Enclosures, Modular Enclosures, Hot Box, and Aluminum EZ Enclosures. Hot Box Fiberglass Line includes Flip-Top Enclosures, EZ Drop-Over Enclosures, Vent Guard Enclosures, and Valve Guard Enclosures. Also included in the Hot Box line are the Poly EZ Box Plastic Enclosures. Hubbell is a resource for all your aboveground enclosure needs including detailed drawings and design with engineering specification, equipment and configurations.