The new Killark Amber LED product series are made
specifically for coastal areas
Also available in 5000K and 3000K variants.
Keep it Long
Only use pure amber LEDs whose wavelength is greater than 560nm
Keep it Shielded
Use reflectors or optics to eliminate light pollution
Direct the light downward
Turn off any unnecessary lights

Keep it Low
Minimize mounting heights and design to the minimum illumination levels required that still adequately light the area. Ensure that lighting cannot be seen from the shoreline
Amber LEDs are available in the Following Product Series
VM4L
LEARN MORE
KFLX
LEARN MORE
KFL2H
LEARN MORE