MY LISTS
KILLARK

 

life-safety Products and Solutions

Our Products and Solutions

Safety should be at the forefront of any company, and here at Killark we can provide you with the products and solutions to help make sure you are doing the best you can to keep your workers and work environment safe.
We offer products tailored that align with fire prevention codes, building codes, and provide safety from fire, smoke, and panic.

The Power from Experience and Dedication

Killark, an industry leader for hazardous location and explosion proof products, is a proud supplier of cable glands, lighting fixtures, connectors, control stations, and more for the life safety industry. We are dedicated to meeting customer needs, with engineering solutions, new product development and on-time delivery in every phase of the project.
Our products are certified for hazardous and industrial environments, ensuring the utmost in safety, performance, and reliability, making them ideal for life safety industry.

Resources

Media

Case Studies

Coming Soon

Literature

Online Catalog

Some of our most popular Life Safety Products and Solutions.
Click here to view all products!

 

EBS Series Battery Backup System

EBS Series Battery Backup System

The EBS Series Explosion Proof LED Emergency Battery Backup System is designed for egress or anti-panic applications. This fixture is made with a cast copper-free aluminum housing and fixture heads that are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

VIEW PRODUCT
NEBS Series Battery Backup System

NEBS Series Battery Backup System

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.



VIEW PRODUCT
VM2L/VM4L Series Emergency LED Luminaires

VM4LB Series LED Luminaires

The VM2L/VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM2LB & VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM2LC & VM4LC with the concave style heat sink creates a light distribution with no up light.


VIEW PRODUCT
XAL Series Fire Alarm Stations

XAL Series Fire Alarm Stations

Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required. The alarm station is activated by lifting the front cover and pulling down ring. This quick easy to use two-step process prevents unintentional operation.



VIEW PRODUCT

 

 

Read about the other markets we deliver our products to!