The new GZ Series World Rated operators are for use wherever you need them.
Product Catalog
Download the GZ Series Operators Specification sheet today!
DOWNLOADThe Product
Go to the GZ Operators product page for product details and features
LEARN MOREDetails
Learn more about the features and
applications
AREA CLASSIFICATION
North American Standards:
Class I, Div1, Groups B, C, D
Class II, Div1, Groups E, F, G
Class III
Type 4X
IECEx/ATEX Ratings:
II 2G Ex db IIC Gb
II 2D Ex tb IIIC Db
IP66W
LOCATION
Suitable for Indoor or Outdoor use with IP66W and Type 4X for water egress protection and corrosion resistance
APPLICATIONS
Agricultural
Chemical Facilities
Manufacturing
Marine
Mining
Oil & Gas
Waste Water Facilities