Designed for the worst, most corrosive applications
Download the NVL LED
Datasheets today!

Checkout our NVL LED product
for more details
.png)
Learn more about the
features and applications.
Class I, Div.2, Groups A, B, C, D
Class I, Zones 2, Groups IIC, IIB, IIA
Class II, Div. 2, Groups F, G
Class III
UL Marine Rated (US only)
NEMA 3, 4, 4X, IP66
Certified - File LR11713
ABS Type Approval
to the following standards:
UL 1598 Standard for luminaires
UL 1598A Marine type luminaires
UL 844 Standard for lighting fixtures
for hazardous locations
CSA C22.2 no. 137-M1981 electric
luminaires for use in hazardous location
Enclosed and gasketed
NEMA 3, 4X, IP66
The output of the NVL was chosen specifically to replace both fluorescent and incandescent lamps.
Ammunition Facilities
Chemical Facilities
Fuel Transfer Facilities
Oil & Gas Refineries
Paint Manufacturing Plants
Paint Spray Booths
Pipeline Pump Stations
Waste Water Facilities