Hazardous Location High and Low Bay LED Fixtures
Meet The VML-X Series, The Next Generation of Class 1 Div 2 – Zone 2 Lighting
Globally Certified Hazardous Location Lighting
Killark’s VML-X series of hazardous location LED high and low bay light fixtures are the most expansive range of certified configurations available and are engineered for maximum safety.
View ProductsHazardous Location Classifications & Ratings
The VML-X series of high and low bay industrial fixtures offers a range of light distribution types and colors including white, green, and amber light and is customizable to suit your requirements
- Class I, Div. 2, Groups A,B,C,D
- Class I, Zone 2, Groups IIC, IIB, IIA
- Class II, Div. 1 & 2, Groups E,F,G
- Class III
- IECEx Rated (Zone 2)
- Ex ec IIC T4/T3 Gc
- Ex tb IIIC T4/T3 Db
- Suitable for wet locations
- Type 3, 4X
- IP66
- Marine Rated (US only)
When Light Matters, Choose The VML-X Series
The VML-X series boasts the most expansive range of certified configurations available in the market. Each light fixture comes with an optional self-testing emergency battery backup that monitors LED status, driver circuit, battery capacity and charger function, and fault detection.

Size 1
Up to 9,000 lumens
Size 2
Up to 18,000 lumens
Size 3
Up to 28,000 lumens
"The new VML-X Series combines faster and easier installation for new or retrofittable upgrades. With a reduced fixture profile and pre-installed components, the VML-X offers up to 3 times reduced packaging and storage footprint compared to its previous series.”
- Brett Greubel, Lighting Product Manager