MY LISTS
RACO

Save time installing metallic cable with boxes featuring our built-in MC cable connector

Save money—it speeds installation yet costs no more than a standard box plus MC cable fitting and bushing. Our design quickly locks cable in place. It also allows cable to be released and connector reused.

Increased Productivity

Almost 4X faster than other MC connectors. Simply prep cable, remove priout, insert!

Reduce SKUs

Cut material handling by 50%. Box, connector, bushings are one piece.

Reduce Waste

Less packaging and jobsite waste reduces cleanup time and even theft.

Easy, time saving solution for large commercial projects

Available in 4” and 4-11/16” box sizes. Along with our MC cable connector, built-in cable management clip options provide first means of support. Brackets and far side supports for stud mounting also available.

STAB-iT<sup>®</sup>

STAB-iT®

4” sq welded steel box includes 2 cable clamps.

STAB-iT<sup>®</sup> II

STAB-iT® II

Comes with 3 cable connectors, each removeable individually and accepts larger cables, including PC-PCS luminaire cables for smart building application.

Features make the difference

RACO’s Patented TKO eccentric knockouts on the same side as the connector.

Unique built-in connector

Field-proven! 4” boxes hold 2 or 4 cables, 4-11/16” boxes hold 3 or 6 cables.

Eccentric knockouts
Accepts large cables
More features

Find out more with our STAB-iT MC box connector resources

Discover the features that make the difference when you’re ready for your next big project. Check out our resources to see how our construction electrical products make your life better.

Read the details

Read the details

Learn more with our products by viewing our STAB-iT brochure.

Watch our video

Watch our video

See it before you try it by watching our video demos.

See it in action

See it in action

Read how STAB-iT boxes with our MC cable box connector performed in real life.