TayMac offers a wide variety of conduit bodies that are configured to meet your commercial needs. We offer traditional conduit bodies to satisfy C, LB, LL, LR, SLB, and T assemblies. Our conduit bodies are made of durable die-cast aluminum and features a removable cover which allows for ease of use during maintenance.
Our product line offers various sizes ranging from 1/2 in. - 4 in.Rigid/IMC, EMT, and Combo configurations to meet all of your installation requirements. TayMac conduit bodies are UL listed, NEC® compliant, and NEMA 3R rated.
Unique to our product line is the U•Conduit 10-in-1 universal conduit body. This conduit body features interchangeable panels that can be configured to LB, LR, LL, T, or C assemblies with easy to use self-aligning covers/panels. This single conduit body can satisfy a multitude of installation needs and it may be the one you need on the job site, saving you time and money. The U•Conduit is made of durable yet lightweight TayMac TUFF® die-cast aluminum and is available in trade sizes 1/2 in., 3/4 in., and 1 in. This product meets cUL requirements and is NEC and NEMA 3 compliant.