Image of A40W ALLURE® Series, Multi-Port Insert, White

ALLURE® Series, Multi-Port Insert, White

Brand: TayMac

Catalog ID: A40W

Collection name: ALLURE®

ALLURE® Multi-Port Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A40W

Color

White

Material

Plastic

Series

ALLURE® Series

Style

Multi-Port

Sub Brand

ALLURE®

UPC

092326711111

Dimensions

Dimensions

0.42 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.42 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.183 lb

Package Width

1.5 in

Weight

0.061 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480