TAYMAC
Image of PP50G ParkPost™ Outdoor Post/Enclosure Assembly, Gray
New

ParkPost™ Outdoor Post/Enclosure Assembly, Gray

Brand: TayMac

Catalog ID: PP50G

Collection name: Outdoor Comforts®

The TayMac® ParkPost™ is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. The stylish modern look is perfect for prominent locations rather than an eye sore hidden far away or behind landscaping like typical outdoor box and device cover solutions. Can be used occasionally or left plugged in for continuous weatherproof protection. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. It accommodates two power cords including most 16-gauge grounded extension cords. Includes adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Available in choice of gray, white or bronze to coordinate with the outdoor environment.This base post assembly comes with all components except the slide cover. Configured for adding any of the premium slide cover options including choice of 3 modern LED fixtures or a Bluetooth® speaker.

Freestanding post enclosure assembly provides convenient outdoor power access with unique slide cover design. For installation in combination with any of the 4 premium slide cover options (sold separately) which provides added functionality for the bollard style enclosure. Stylish design is suitable for prominent locations rather than hidden away. Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability. Power where you want it!

  • Provides convenient outdoor power access for yards or any other outdoor spaces.
  • Stylish modern design ideal for prominent locations rather than hidden away like typical outdoor box and device cover solution.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Accommodates two power cords including most 16-gauge grounded extension cords.
  • Fits standard duplex, decorator, GFCI, or single round receptacle.
  • Available in Gray, White or Bronze

Adapter plates included for various receptacle styles; (2) 1/2" knockouts for conduit fittings; flexible splashguard keeps moisture and bugs out; fin support help maintain perfect upright position

Elevate outdoor spaces

Our ParkPost Enclosure Assembly Kit is an ideal aesthetic and functional upgrade for high-visibility areas in residential and commercial outdoor spaces. It offers easy accessory cover upgrades like LED lighting and Bluetooth® speakers and provides weatherproof outlet protection for up to two 16-gauge power cords.

Easy power access

Easy power access

With integrated power outlets hidden within a unique slide cover design, our power post provides easy access to power while maintaining a sleek, uncluttered aesthetic in stylish settings.

Durable & attractive design

Durable & attractive design

Combining elegant, customizable designs in gray, white, and bronze with weather-resistant materials, our power post adds style and functionality to exposed outdoor areas.

Convenient usage

Convenient usage

Seamlessly integrate dimmable LED lighting and protected power outlets in our power posts for an optimal outdoor lighting and audio solution for business and residential spaces.

Sophisticated design that’s beyond ordinary

Our ParkPost Outdoor Power Enclosure Kit redefines outdoor power access. Its sleek, modern, and innovative slide cover design highlights a power post stylish enough for prominent display, providing an alternative to traditional hidden power solutions.

Easily replace standard slide cover with optional LED lights or Bluetooth® speaker
Kit models include 15A weather resistant GFCI outlet while base units include adapters that fit GFCI/decorator, duplex or single round receptacle
Innovative electrical contacts power optional accessory slide covers with no additional wiring
Splashguard keeps the elements and bugs out of
the enclosure
Heavy-duty, UV-resistant polycarbonate with molded-in color for durability
Support fins ensure post maintains a perfect
upright position
Fittings and wiring connections are easily accessible since enclosure mounts before installation
Large, angled opening at bottom for easy conduit access from multiple directions and sweeps

Explore more from
the ParkPost series

You can easily replace the ParkPost pedestal sliding cover with our lighting and audio covers with little or no additional wiring required. Choose from a dimmable area light for an elegant and inviting glow, the modern pagoda light that enhances outdoor ambiance, a spotlight to highlight architectural or landscape features, or a Bluetooth® speaker with the option to sync multiple units for an immersive audio experience.