Image of PP50W ParkPost™ Outdoor Post/Enclosure Assembly, White
New

ParkPost™ Outdoor Post/Enclosure Assembly, White

Brand: TayMac

Catalog ID: PP50W

Collection name: Outdoor Comforts®

The TayMac® ParkPost™ is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. The stylish modern look is perfect for prominent locations rather than an eye sore hidden far away or behind landscaping like typical outdoor box and device cover solutions. Can be used occasionally or left plugged in for continuous weatherproof protection. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. It accommodates two power cords including most 16-gauge grounded extension cords. Includes adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Available in choice of gray, white or bronze to coordinate with the outdoor environment.This base post assembly comes with all components except the slide cover. Configured for adding any of the premium slide cover options including choice of 3 modern LED fixtures or a Bluetooth® speaker.

Freestanding post enclosure assembly provides convenient outdoor power access with unique slide cover design. For installation in combination with any of the 4 premium slide cover options (sold separately) which provides added functionality for the bollard style enclosure. Stylish design is suitable for prominent locations rather than hidden away. Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability. Power where you want it!

  • Provides convenient outdoor power access for yards or any other outdoor spaces.
  • Stylish modern design ideal for prominent locations rather than hidden away like typical outdoor box and device cover solution.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Accommodates two power cords including most 16-gauge grounded extension cords.
  • Fits standard duplex, decorator, GFCI, or single round receptacle.
  • Available in Gray, White or Bronze

Adapter plates included for various receptacle styles; (2) 1/2" knockouts for conduit fittings; flexible splashguard keeps moisture and bugs out; fin support help maintain perfect upright position

General

Application

Post / Bollard

Catalog Number

PP50W

Color

White

Installation Type

Direct Bury

Material

Polycarbonate

Material Type

Non-Metallic

Paintable/Stainable

Yes

Series

ParkPost™ Series

Style

Direct Bury

Sub Brand

ParkPost™

Type

Enclosure

UPC

050169991527

Dimensions

Cubic Capacity

1412.4375 cu.in

Depth

7.5 in

Height

25.11 in

Package Height

20.25 in

Package Length

5.625 in

Package Weight

3.938 lb

Package Width

4.625 in

Width

7.5 in

Certifications And Compliance

Industry Standard(s)

  • UL
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

128