IP69 Rated Enclosures
Our IP69-rated electrical enclosures exceed NEMA 4 and 4x requirements and protect electronics during daily intensive cleaning. Built to withstand high-pressure, high-temperature washdowns and harsh chemicals. Stainless steel construction and nonporous gasketing provide superior protection in challenging environments.
Full protection against ingress
Completely dirt and dust tight
Withstands temperatures up to 176°F/80°C
Withstands washdown pressures of 1,450 PSI
Application & Markets
Our wall mount enclosure design supports faster cleaning by eliminating areas where water and bacteria can collect. Essential for industries where hygiene is crucial, our washdown enclosures help plant manufacturers meet strict sanitation standards with confidence.
Key features for maximum safety
Discover the features that make our hygienic enclosures the best solution for protecting electronic components in demanding environments.

Sloped surfaces shed water and contaminants
Designed to easily shed water for optimal safety. The sloped surface ensures proper drainage of residual liquid and protects against contamination.

Waterproof with solid silicone gasket seals
Nonporous, solid silicone gasket seals are completely waterproof. The blue color shows bacteria under black light. High-performance mechanical seals have outstanding resistance to extreme temperatures.

Quick, flexible installation
Easy to install or adjust! Our convenient reversible door design opens in either direction. The hinges are internal to eliminate contamination points. Optional standoffs for wall mounting are easy to install and provide wash space behind. Internal mounting points remain accessible even with panels installed.
Explore hygienic enclosure product categories
Custom size wall-mount enclosures are available along with a wide range of standard sizes.