
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPD60
UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Rotary Operator
Application
Labelless
Catalog Number
HPD60
Enclosure Type
Non-Metallic
Material
PBT
Mounting Type
External Mounting Feet
Specifications
PBT Enclosure and handle
Style
Standard Duty
Type
Disconnect Switches
UPC
783585789095
Weight
5.55 lb
Width
7.75 in
Amperage Rating
60 A
Dielectric Strength
Withstands 3000V AC minimum
Frequency Rating
60 Hz
Phase
3-Phase
Number Of Poles
3
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
Nema Rating
NEMA 4
Actuator
Rotary Handle
Operating Cycles
Minimum 6,000 cycles at rated switch load
Operating Temperature
Mounting Method
4 FEET INCLUDED
Carton Quantity
1