HUBBELL WIRING DEVICE-KELLEMS

High Power Made Easy

Our answer for the modern data center’s needs is the PowerGain™ line of products, an end-to-end solution from the remote power panel to the server with plenty of capacity for large-scale builds on expedited timelines. These connectors and power distribution products simplify the design and buildout for AI-capable data centers.

Increased Power Capacity

Easily upgrade or expedite your buildout with readily available connectors and rack infrastructure designed to support high amperage up to 200A.

UL-Listed Solutions

Our third-party certified, UL-listed connections are rigorously tested to ensure the most reliable performance in high-power computing.

Reduced Footprint

Reduce your data center’s power distribution footprint and improve airflow in the cabinet with flexible, small-form-factor connectors.

Lower Total Cost of Ownership

With PowerGain, you can reduce capital investment and failure potential with fewer cables, connections, and total wire terminations.

High-Amperage Connectors

The PowerGain line of products includes connections designed specifically for the requirements of future-focused data centers. Explore our high-power solutions below.

Pin and Sleeve Connectors

Pin and Sleeve Connectors

Handles the currents necessary for mission-critical performance and secure connections in data centers.

Single Pole Connectors

Single Pole Connectors

Enables flexible routing of individual conductors overhead, under the floor, and in the cabinet.

Simplified Solutions for Data Centers

Modern data center designs require power infrastructure that can meet the evolving needs of AI and high-power computing with power capabilities that maximize uptime with reliable performance for hyperscale, colocation, enterprise, and edge data centers. PowerGain makes installation simple with no hardwiring necessary, and it’s also easy to continue to scale as needs evolve.

Hyperscale
Enterprise
Colocation
Edge

Ready to elevate your data center's power infrastructure?

Discover how Hubbell can power your new buildout or upgrade your existing data center. Fill out the form below to contact our dedicated data center sales reps.