HUBBELL WIRING DEVICE-KELLEMS
Male Plug, Heavy Duty, Straight Blade, 30A 125V, TT-30P, Black
Image of HBLTT30PA Male Plug, Heavy Duty, Straight Blade, 30A 125V, TT-30P, Black
New

Male Plug, Heavy Duty, Straight Blade, 30A 125V, TT-30P, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT30PA

High Amp Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight Blade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30P, Black

TT-30P (male plug) and TT-30R (female receptacle) are NEMA TT-30 standard electrical devices designed to deliver 30 amps at 120 volts AC. Often used for RV shore power, they also are made to perform in generators, mobile power systems, and temporary power installations. Together, they provide a safe, dedicated power connection for high-current, single-phase 120V equipment.

  • Industrial Grade
  • High Amp Straight Blade
  • Reduced Heat and Voltage Drop
  • Long-Duration High-Current Use
  • Reliability in Outdoor RV Parks

Standard

General

Application

High Ampacity Connections

Catalog Number

HBLTT30PA

Color

Black

Material

Valox 553

Mounting Type

Cord Mounted

Series

Extra Heavy Duty Series

Style

Grounding

Type

Plug

UPC

783585985299

Dimensions

Depth

3.5 in

Length

4.5 in

Weight

0.5 lb

Width

3.5 in

Electrical Ratings

Amperage Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R

Nema Rating

TT-30P

Logistics

Carton Quantity

10