BELL proudly offers two series of CODEGUARD cover/device kits that can complete your outdoor commercial project. Our first series is our 5800 series which meets the EXTRA DUTY requirements for metal in-use cover kits. This line features our patented rain chamber for extra protection from splashing and is constructed of superior commercial quality diecast aluminum. The 5800 series can withstand the outdoor elements as well as unwanted tampering given the capability to support a full-size padlock.
Our second series, the 1000 series, is our flat, metallic flip-lid cover kits. Electrical devices are protected given heavy-duty diecast construction as well as available lockable tab. These covers feature our patented quick-fit keyhole mounting system allowing for simple and quick installation. The 1000 series and the 5800 series offer a cover and a Hubbell WR/TR (weather-resistant/tamper-resistant) GFCI device or receptacles(s). Our CODEGUARD series are sure to meet your commercial cover needs.