MY LISTS
BELL

Solar Solutions

Weatherproof Boxes & Covers


Solar_app2

 

BELL® offers a variety of weatherproof electrical boxes and covers that are well suited for solar projects. Our boxes can withstand wet, damp, and dry conditions and are ideal for use as a junction box or housing receptacles, switches and GFCI's. Eight box mounting options with detachable lugs are provided. Boxes are available in 1, 2 and 3-Gang designs and are finished with a state-of-the-art powder coat which provides maximum weatherability and scratch resistance. 

To complete your project, we offer metal device and blank covers that provide reliable protection from the elements. We offer multi-configuration covers such as those in our MX1050 line which can accommodate 12 configurations in 1 cover. These covers feature our patented Quick-Fit keyhole mounting system allowing for installation in under a minute as well as our patented Knock-Out™ technology for custom fitting. Blank covers offer simple yet strong weatherproof protection. These covers are available in 1, 2 and 3-Gang designs as well as gray, white, or bronze finishes. Blank covers are made of rugged metallic construction and are cUL listed and NEMA 3R compliant.