Technical Literature


Building Code Reports

Hubbell Power Systems, Inc. maintains an ICC Evaluation Service report ESR-2794 for the U.S. and for those jurisdictions who have adopted the International Building Code (IBC). This demonstrates that our systems have been independently evaluated by a third party administrator to ensure that our products meet building code requirements. With more ICC-ES certification reports than any other helical pile brand, you can design confidently with CHANCE, The Certified Helical Pile.™

Banner Engineer Proven

Building Code Evaluated Products

The following is a list of CHANCE helical pile products and their respective building code listings. View the data here ordownload as a PDF.
Key:
  • IBC - International Building Code
  • IRC - International Residential Code
  • LABC - City of Los Angeles Building Code
  • LARC - City of Los Angeles Residential Code
  • CBC - Chicago Building Code
  • ADIBC - Abu Dhabi Building Code
  • SDC - Seismic Design Category
SS5
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1500156 LEAD, SS5, 8 X 3FT X X X X X X X   X X
C1500002 LEAD, SS5, 8 X 5FT X X X X X X X   X X
C1500001 LEAD, SS5, 8 X 7FT X X X X X X X   X X
T1100676 LEAD, SS5, 8 X 7FT X X X X X X X   X X
C1500160 LEAD, SS5, 8/10 X 3FT X X X X X X X   X X
C1500006 LEAD, SS5, 8/10 X 7FT X X X X X X X   X X
T1100720 LEAD, SS5, 8/10 X 5FT X X X X X X X   X X
C1500031 LEAD, SS5, 8/10 X 10FT X X X X X X X   X X
C1500007 LEAD, SS5, 8/10/12 X 5FT X X X X X X X   X X
C1500397 LEAD, SS5, 8/10/12 X 7FT X X X X X X X   X X
C1500058 LEAD, SS5, 10 X 5FT X X X X X X X   X X
C1500003 LEAD, SS5, 10 X 7FT X X X X X X X   X X
T1100677 LEAD, SS5, 10 X 7FT X X X X X X X   X X
C1500161 LEAD, SS5, 10/12 X 3.5FT X X X X X X X   X X
C1500051 LEAD, SS5, 10/12 X 7FT X X X X X X X   X X
C15000070302 LEAD, SS5, 12/14 X 5FT X X X X X X X   X X
C1500489 LEAD, SS5, 10/12/14 X 7FT X X X X X X X   X X
C1500398 LEAD, SS5, 10/12/14 X 10FT X X X X X X X   X X
C1500242 LEAD, SS5, 12 X 5FT X X X X X X X   X X
C1500004 LEAD, SS5, 12 X 7FT X X X X X X X   X X
T1100678 LEAD, SS5, 12 X 7FT X X X X X X X   X X
C1500531 LEAD, SS5, 12 X 10FT X X X X X X X   X X
C1500243 LEAD, SS5, 14 X 5FT X X X X X X X   X X
C1500005 LEAD, SS5, 14 X 7FT X X X X X X X   X X
T1100607 LEAD, SS5, 14/14 X 7FT X X X X X X X   X X
C1500047 EXTENSION, SS5, 3.5FT X X X X X X X   X X
C1500008 EXTENSION, SS5, 5FT X X X X X X X   X X
C1500159 EXTENSION, SS5, 12 X 5FT X X X X X X X   X X
C1500009 EXTENSION, SS5, 7FT X X X X X X X   X X
C1500048 EXTENSION, SS5, 10FT X X X X X X X   X X
C1500166 EXTENSION, SS5, 14 X 3.5FT X X X X X X X   X X
C1500166L EXTENSION, SS5, 14 X 5FT X X X X X X X   X X
SS175
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1500010 LEAD, SS175, 8 X 5FT X X X X X X X   X X
C1500011 LEAD, SS175, 10 X 5FT X X X X X X X   X X
C1500179 LEAD, SS175, 8/10 X 3FT X X X X X X X   X X
C1100227 LEAD, SS175, 8/10 X 3.5FT X X X X X X X   X X
C1500012 LEAD, SS175, 8/10 X 5FT X X X X X X X   X X
C1500493 LEAD, SS175, 8/10 X 7FT X X X X X X X   X X
T1100730 LEAD, SS175, 14/14 X 7FT X X X X X X X   X X
C1500180 LEAD, SS175, 8/10/12 X 5FT X X X X X X X   X X
C1100235 LEAD, SS175, 8/10/12 X 5FT X X X X X X X   X X
C1500401 LEAD, SS175, 8/10/12 X 7FT X X X X X X X   X X
C1100247 LEAD, SS175, 8/10/12/14 X 10FT X X X X X X X   X X
T1100853 LEAD, SS175, 10/10/10 X 7FT X X X X X X X   X X
C1500093 LEAD, SS175, 10/12 X 5FT X X X X X X X   X X
T1100674 LEAD, SS175, 10/12/14 X 7FT X X X X X X X   X X
C1500402 LEAD, SS175, 10/12/14 X 10FT X X X X X X X   X X
C1500181 LEAD, SS175, 14/14/14 X 10FT X X X X X X X   X X
C1100505 LEAD, SS175, 14/14/14 X 10FT X X X X X X X   X X
C1500183 EXTENSION, SS175, 3.5FT X X X X X X X   X X
C1500013 EXTENSION, SS175, 5FT X X X X X X X   X X
C1500014 EXTENSION, SS175, 7FT X X X X X X X   X X
C1500184 EXTENSION, SS175, 10FT X X X X X X X   X X
C1501017 EXTENSION, SS175, 14 X 4FT X X X X X X X   X X
C1500185 EXTENSION, SS175, 14 X 4FT X X X X X X X   X X
C1500470 EXTENSION, SS175, 14 X 5FT X X X X X X X   X X
C1500186 EXTENSION, SS175, 14/14 X 7FT X X X X X X X   X X
SS TO RS CAST TRANSITIONS
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1500895 CONNECTOR, SS175 TO RS3500 X X X X X X X X X X
RS2875.203 BUILDING CODE
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C2784765 LEAD, RS2875.205 Gr 65, 8 X 7FT, BLDCD X X X X X X X X X X
C2784764 LEAD, RS2875.203 Gr 65, 8 X 10FT, BLDCD X X X X X X X X X X
C2784770 LEAD, RS2875.203 Gr 65, 8/10 X 5FT, BLDCD X X X X X X X X X X
C2784773 LEAD, RS2875.203 Gr 65, 8/10/12 X 7FT, BLDCD X X X X X X X X X X
C2784514 LEAD, RS2875.203, 8/10/12 X 5FT X X X X X X X X X X
C2784775 LEAD, RS2875.203 Gr 65, 8/10/12/14 X 10FT, BLDCD X X X X X X X X X X
C2784766 LEAD, RS2875.203 Gr 65, 10 X 5FT, BLDCD X X X X X X X X X X
C2784767 LEAD, RS2875.203 Gr 65, 10 X 7FT, BLDCD X X X X X X X X X X
C2784771 LEAD, RS2875.203 Gr 65, 10/12 X 5FT, BLDCD X X X X X X X X X X
C2784772 LEAD, RS2875.203 Gr 65, 10/12 X 7FT, BLDCD X X X X X X X X X X
C2784506 LEAD, RS2875.203, 10/12 X 7FT X X X X X X X X X X
C2784774 LEAD, RS2875.203 Gr 65, 10/12/14 X 7FT, BLDCD X X X X X X X X X X
C2784507 LEAD, RS2875.203, 10/12/14 X 7FT X X X X X X X X X X
C2784776 LEAD, RS2875.203 Gr 65, 10/12/14/14 X 10FT, BLDCD X X X X X X X X X X
C2784768 LEAD, RS2875.203 Gr 65, 12 X 7FT, BLDCD X X X X X X X X X X
C2784509 LEAD, RS2875.203, 12 X 7FT X X X X X X X X X X
C2784769 LEAD, RS2875.203 Gr 65, 14 X 7 FT, BLDCD X X X X X X X X X X
C2784511 LEAD, RS2875.203, 14 X 7FT X X X X X X X X X X
C2784760 EXTENSION, RS2875.203 Gr 65, 3-1/2FT, BLDCD X X X X X X X X X X
C2784761 EXTENSION, RS2875.203 Gr 65, 5FT, BLDCD X X X X X X X X X X
C2784762 EXTENSION, RS2875.203 Gr 65, 7FT, BLDCD X X X X X X X X X X
C2784763 EXTENSION, RS2875.203 Gr 65, 10FT, BLDCD X X X X X X X X X X
C2784782 EXT, RS2875.203 GR65, 14 X 3.5FT, BLDCD X X X X X X X X X X
C2784300CU 2.875" Round Shaft Extension (RS2875.203), Building Code, 3.5ft X X X X X X X X X X
C2784500CU 2.875" Round Shaft Extension (RS2875.203), Building Code, 5ft X X X X X X X X X X
C2784700CU 2.875" Round Shaft Extension (RS2875.203), Building Code, 7ft X X X X X X X X X X
C27841000CU 2.875" Round Shaft Extension (RS2875.203), Building Code, 10ft X X X X X X X X X X
RS2875.276
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C2788007 LEAD, RS2875.276, 8/10 X 5FT X X X X X X X X X X
C2788004 LEAD, RS2875.276, 8/10/12 X 7FT X X X X X X X X X X
C2788006 LEAD, RS2875.276, 8/10/12/14 X 10FT X X X X X X X X X X
C2788210 LEAD, RS2875.276, 8 X 7FT X X X X X X X X X X
T1071312 LEAD, RS2875.276, 8 X 10FT X X X X X X X X X X
C2788002 LEAD, RS2875.276, 10 X 5FT X X X X X X X X X X
C2788001 LEAD, RS2875.276, 10 X 7FT X X X X X X X X X X
C2788221 LEAD, RS2875.276, 12 X 7FT X X X X X X X X X X
C2788222 LEAD, RS2875.276, 14 X 7FT X X X X X X X X X X
C2788003 LEAD, RS2875.276, 10/12 X 5FT X X X X X X X X X X
C2788009 LEAD, RS2875.276, 10/12 X 7FT X X X X X X X X X X
C2788005 LEAD, RS2875.276, 10/12/14 X 7FT X X X X X X X X X X
C2788179 LEAD, RS2875.276, 10/12/14/14 X 10FT X X X X X X X X X X
C2788225 EXTENSION, RS2875.276, 3.5FT BLDCD X X X X X X X X X X
C2788218 EXTENSION, RS2875.276, 5FT BLDCD X X X X X X X X X X
C2788219 EXTENSION, RS2875.276, 7FT BLDCD X X X X X X X X X X
C2788220 EXTENSION, RS2875.276, 10FT BLDCD X X X X X X X X X X
C2788228 EXTENSION, RS2875.276, 14 X 3.5FT BLDCD X X X X X X X X X X
RS3500.300
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
T1071315 LEAD, RS3500.300, 8 X 10FT X X X X X X X X X X
C1071629 LEAD, RS3500.300, 8 X 7FT X X X X X X X X X X
C1070563 LEAD, RS3500.300, 8/10/12 X 7FT X X X X X X X X X X
C1070566 LEAD, RS3500.300, 8/10/12/14 X 10FT X X X X X X X X X X
T1070813 LEAD, RS3500.300, 10 X 7FT X X X X X X X X X X
C1500021 LEAD, RS3500.300, 12 X 7FT X X X X X X X X X X
C1500022 LEAD, RS3500.300, 14 X 7FT X X X X X X X X X X
C1500023 LEAD, RS3500.300, 10/12 X 7FT X X X X X X X X X X
T1070812 LEAD, RS3500.300, 10/12 X 10FT X X X X X X X X X X
C1070564 LEAD, RS3500.300, 10/12/14 X 7FT X X X X X X X X X X
C1500024 LEAD, RS3500.300, 10/12/14 X 7FT X X X X X X X X X X
C1070567 LEAD, RS3500.300, 10/12/14/14 X 10FT X X X X X X X X X X
C1070565 LEAD, RS3500.300, 12/14/14 X 10FT X X X X X X X X X X
C1070568 LEAD, RS3500.300, 12/14/14/14 X 10FT X X X X X X X X X X
C1501291 EXTENSION, RS3500.300, 3.5FT BLDCD X X X X X X X X X X
C1501240 EXTENSION, RS3500.300, 5FT BLDCD X X X X X X X X X X
C1501241 EXTENSION, RS3500.300, 7FT BLDCD X X X X X X X X X X
C1501242 EXTENSION, RS3500.300, 10FT BLDCD X X X X X X X X X X
C1501293 EXTENSION, RS3500.300, 14 X 3.5FT BLDCD X X X X X X X X X X
C1501295 EXTENSION, RS3500.300, 14/14 X 7FT BLDCD X X X X X X X X X X
RS4500.337
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1070917 LEAD, RS4500.337, 8 X 7FT X X X X X X X X X X
C1070976 LEAD, RS4500.337, 10 X 7FT X X X X X X X X X X
C1072703 LEAD, RS4500.337, 12 X 7FT X X X X X X X X X X
C1071995 LEAD, RS4500.337, 14 X 7FT X X X X X X X X X X
C1072377 LEAD, RS4500.337, 8/10 X 7FT X X X X X X X X X X
C1071799 LEAD, RS4500.337, 10/12 X 7FT X X X X X X X X X X
C1070889 LEAD, RS4500.337, 8/10/12 X 7FT X X X X X X X X X X
C1070890 LEAD, RS4500.337, 8/10/12/14 X 10FT X X X X X X X X X X
C1070943 LEAD, RS4500.337, 10/12/14 X 7FT X X X X X X X X X X
C1070892 LEAD, RS4500.337, 10/12/14/14 X 10FT X X X X X X X X X X
C1072466CU EXTENSION, RS4500.337, 3.5FT, CU X X X X X X X X X X
C1072467CU EXTENSION, RS4500.337, 5FT CU X X X X X X X X X X
C1072468CU EXTENSION, RS4500.337, 7FT CU X X X X X X X X X X
C1072469CU EXTENSION, RS4500.337, 10FT CU X X X X X X X X X X
C1070886CU EXTENSION, RS4500.337, 14 X 5FT, CU X X X X X X X X X X
UNDERPINNING
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1500121 BRACKET, UNDERPINNING STD X X X X X X X X X X
C1500486 PIPE, "T" ASSY F/1.5" SHAFT X X X X X X X   X X
C1500487 PIPE, (T) ASSY F/1.5in. SHAFT X X X X X X X   X X
C2780001 PIPE, 2 7/8 .203 WALL T PIPE X X X X X X X X X X
C2780002 PIPE, 2 7/8 .203 WALL T PIPE X X X X X X X X X X
C2788011 T PIPE Solid, RS2875.276 WALL X X X X X X X X X X
C2788012 T PIPE HOLLOW, RS2875.276 WALL X X X X X X X X X X
C1500299 BRACKET, UNDERPINNING 1-3/4 X X X X X X X   X X
C1500488 PIPE, (T) ASSY F/1.75in. SHAFT X X X X X X X   X X
C1500147 BRACKET, UNDERPINNING HD X X X X X X X X X X
C1500474 PIPE, T-PIPE FOR SS175 SHAFT X X X X X X X   X X
C1500475 PIPE, T-PIPE FOR HS SHAFT X X X X X X X X X X
C1500738 BRACKET, UNDERPINNING DJ SS5/150 X X X X X X X   X X
C1500840 BRACKET, UNDERPINNING DJ RS2875.203 X X X X X X X X X X
C1500841 BRACKET, UNDERPINNING DJ RS3500.330 X X X X X X X X X X
NEW CONSTRUCTION CAPS
MATERIAL DESCRIPTION BUILDING CODE(S)
    IBC & IRC 2009 IBC & IRC 2012 IBC & IRC 2015 IBC & IRC 2018 IBC & IRC 2021 IBC & IRC 2024 LABC & LARC SDC D, E, F CBC ADIBC
C1500458 CAP, NEW CONST. PIER 1-1/2 X X X X X X X   X X
C1500465 CAP, NEW CONST. PIER 1-1/2in.W/H X X X X X X X   X X
C1500459 CAP, NEW CONST. PIER 1-3/4 X X X X X X X   X X
C1500467 CAP, NEW CONST. W/HOLES X X X X X X X   X X
C1500777 CAP, NEW CONST. PIER 1-1/2 X X X X X X X   X X
C1500778 CAP, NEW CONST. PIER 1-3/4 X X X X X X X   X X
C1500781 CAP, NEW CONST. PIER 2-7/8 X X X X X X X X X X
C1500793 CAP, NEW CONST. PIER 1-1/2in.W/H X X X X X X X   X X
C1500794 CAP, NEW CONST. PIER 1-3/4in.W/H X X X X X X X   X X
C1500797 CAP, NEW CONST. PIER 2-7/8in.W/H X X X X X X X X X X
C1501356 CAP, NEW CONST, RS3500 BLDCD X X X X X X X X X X
C1501357 CAP, NEW CONST, RS3500 W/H BLDCD X X X X X X X X X X
C1072726 CAP, NEW CONST, RS4500 BLDCD X X X X X X X X X X
C1072727 CAP, NEW CONST, RS4500 W/H BLDCD X X X X X X X X X X

CHANCE Brand Square Shaft (SS) and Round Shaft (RS) Helical Systems & Devices are now ICC-ES evaluated.

ESR-2794

CHANCE® Brand SS5, SS175 square shaft, plus RS2875.203, RS2875.276, RS3500.300, SS175/RS3500 Combo, and RS4500.337 pipe shaft helical pile products manufactured by Hubbell Power Systems, Inc. (HPS),received a comprehensive evaluation report ESR-2794 from ICC Evaluation Service(ICC-ES), providing evidence that SS5, SS175, RS2875.203, RS2875.276, RS3500.300, SS175/RS3500 Combo, and RS4500.337 helical systems and devices are in compliance with code requirements – including projects in Seismic Design Categories D, E, and F. Building officials, architects, contractors, specifiers, designers and others utilize the ICC-ES Evaluation Reports to provide a basis for using or approving helical anchors and piles in construction projects.

ICC-ES President Shahin Moinian explains why ICC-ES Evaluation Reports are so important. "Hubbell Power Systems, Inc. has received confirmation from ICC Evaluation Service, LLC, that its helical pile product complies with the provisions of the latest International Building Codes. This conformation, as evidence in ICC-ES evaluation report ESR-2794, provides guidance to code officials faced with approving the use of CHANCE Helical Pile Foundation Systems under these codes. The evaluation report is available online atwww.icc-es.org."

ICC-ES thoroughly examined HPS-CHANCE's product information, test reports, calculations, quality control methods and other factors to ensure the product is code compliant. "The product evaluation was a lengthy process. The Staff at ICC-ES leaves no stone unturned in their effort to ensure the products being evaluated are compliant with the Code" says Gary Seider, Engineering Manager for HPS.

ICC-ES is the United States’ leading source of technical information on building products and building technology for code compliance. A nonprofit, public-benefit corporation, ICC-ES performs technical evaluations of building products, components, methods and materials. The evaluation process culminates with the issuance of reports on compliance with the major U.S. building codes, which are available atwww.icc-es.org.

HPS is a division of Hubbell Incorporated, an international manufacturer of quality electrical and electronic products for a broad range of non-residential and residential construction, industrial and utility applications. HPS manufacturers a wide variety of transmission, distribution, substation, OEM and telecommunications products used by power utilities. In addition, HPS products are used in the civil construction, transportation, gas and water industries. Products include construction and switching products, tools, insulators, arresters, pole line hardware, cable accessories, test equipment, transformer bushings and polymer precast enclosures and equipment pads.