MY LISTS
CHANCE FOUNDATION SOLUTIONS

Moorings features

Chance® helical anchors for mooring applications are designed for simple installation and maximum load capacity. This also allows for minimal sea floor disturbance, protecting the ocean floor ecosystem.

Cost-effective mooring anchors and systems

Cost-effective mooring anchors and systems

Chance mooring systems for municipal and private harbors are a cost effective way to safely store boats. The mooring systems are constructed with our mooring screw anchors and are particularly effective in areas subject to hurricanes. They install from the surface and allow shorter scoping to reduce space between boats. Chance mooring anchors offer a holding power which cannot be equaled by traditional mooring anchors or deadweight blocks.

Versatile installation

Versatile installation

Chance screw anchors are installed into the harbor bottom by either work boats or divers using hydraulic rotary installing equipment with anti-torque devices. The bearing plates are installed through the silt to good bearing soils. Chains or lines are connected to the mooring or platforms above.

Fishing industry underwater applications

Fishing industry underwater applications

Chance mooring screw anchors provide many advantages for marine installations. Chance anchors have been utilized for:

  • Boat moorings
  • Floating Docks
  • Fixed walkways
  • Floating breakwaters
  • Bulkheads
  • Underwater sound barrier walls
  • Securing oil pipelines
  • Long-line grow-out systems
  • Open water, submersible fish cages
  • Ice barrier protection
  • Growing drums
  • Trident cages

Contact us to learn more

Let’s start a conversation. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.