Experience next level reliability and versatility with the CGB series
Introducing the innovative CGB Cable Gland Series from Killark, engineered with a robust design that ensures superior pull-out resistance. This unique series features on-site removable grommets, allowing for unparalleled flexibility and adaptability in handling a wide range of cable diameters.
What makes it stand out
The key advantage of the CGB Cable Gland includes its versatile "top hat" style grommets, which can be conveniently removed onsite. This feature allows it to accommodate a wide variety of cable diameters and variances, making it suitable for a broader range of unarmoured cables in both hazardous and industrial environments.

Robust
The solid construction allows for superior pull-out resistance, enhancing durability and reliability in demanding applications.

Versatile
The removable grommet accommodates a wider range of cable diameters, simplifying installations and reducing the need for multiple sizes.

Compact
The streamlined product design significantly reduces inventory footprint, allowing for more efficient use of storage space.
Applications & Solutions
The robust design ensures an even dispersion of the grommet when compressed around the cable, achieving ingress protection ratings of Type 4X and IP66. This innovative feature makes it perfectly suited for use in harsh, hazardous, or industrial environments.
![HUBS-CA - [Chemical Plants] - Market Card](http://images.ctfassets.net/j8yo2paviu13/6Go8Qt1hANC3fivtKfv3sY/4ce8eedbc02e45bfcec785b059eef4f6/Chemical_Facility-Card.png?fm=webp&q=80&w=&h=)
Chemical Plants
![HUBS-CA - [Ethanol Plants] - Market Card](http://images.ctfassets.net/j8yo2paviu13/6uBaNGmrTT8us1B8NuJnM0/21e560d3d27a4419f0049577dc36fdba/Ethanol_Plants-Card.png?fm=webp&q=80&w=&h=)
Ethanol Plants
![HUBS-CA - [Mining Sites] - Market Card](http://images.ctfassets.net/j8yo2paviu13/6nJA2wdcjexVEg8pvbaJ5k/348b7bb013fd6838e7a54c19fc7cf1a4/Mining-Card.png?fm=webp&q=80&w=&h=)
Mining Sites
![HUBS-CA - [Oil & Gas Refineries] - Market Card](http://images.ctfassets.net/j8yo2paviu13/v6lmrNtzeVKokyN6VfBc8/ae650ef2ddcc679a7fefd821f8e00876/Oil___Gas_Refinery-Card.png?fm=webp&q=80&w=&h=)
Oil & Gas Refineries
![HUBS-CA - [Wastewater Treatment] - Market Card](http://images.ctfassets.net/j8yo2paviu13/62PJoMUfpzoeNDGi3CXmdM/9c1dc8ae05596e7cdd84558380d80981/HUBS-CA-Waste_Water_Management-Card.png?fm=webp&q=80&w=&h=)
Wastewater Treatment
Suitable for use in Class 1 Div. 2 locations when installed in accordance with NEC 501.10b