MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)

Movable Bridge Controls

Hubbell offers a range of reliable, high-quality products used in moveable bridge controls. These controls are for bridges that operate in the classifications of: Swing, Bascule and Vertical Lift.  


WideFeatured_DCContactors.jpg

DC Contactors

Hubbell's DC Contactors are in great demand by industries needing reliable solid-state adjustable speed drives and uninterruptible power supplies. Our DC Contactors are proudly made in the U.S.A.

Featured Brakes

4208 Thruster Drum Brake

4208 Thruster Drum Brakes are spring set, electrically released, drum type friction brakes used with AC motors.

Featured_Drives.jpg

Varimax

Dedicated AC Drives eliminate the need for an external PLC where the program incorporates all the functions commonly required in bridge and crane applications.

 
 
 
 

Product Categories