MY LISTS
HUBBELL INDUSTRIAL CONTROLS (ICD)

General Industry

Hubbell Industrial Controls offers a wide variety of products for manufacturing facilities and commercial buildings.  


WideFeatured PressureSwitches

Pressure Switches

Hubbell Pressure Switches are high quality controls for air compressors and water systems. We also offer Pressure Switches for special applications such as reverse action, minimum/maximum, high and low pressure protection. Our Pressure Switches are proudly made in the U.S.A.

WideFeatured PressureSwitches

PBP Pendant Stations

PBP Hubbell Pendant Stations are weatherproof and heavy duty rubber stations with plug-in pushbutton inserts. Available from one to five speeds and 1, 2, 3, or 4 motion enclosures. Components are readily available.

Featured Drives

Varimax

Dedicated AC Drives eliminate the need for an external PLC where the program incorporates all the functions commonly required in bridge and crane applications.

 
 
 
 

Product Categories