The KFL-X is a new, revolutionary, energy efficient floodlight designed to withstand the most hazardous environments, without sacrificing light quality, durability, or safety.
Augmented Reality
See the New KFL-X in Augmented Reality
AREA CLASSIFICATION
Class I, Div.2, Groups A, B, C, D
Class II, Div. 1&2, Groups EFG
Class III
Suitable for wet locations
Marine Rated (US Only)
Type 3, 4X
IP66
File LR11713
Zone 2 and Zone 21 Areas
Ex ec IIC T5/T4 Gc
Ex tb IIIC T95°C Db, IP66
STANDARD VERSION
-40°C<Tamb<+65°C<120W
-40°C<Tamb<+40°C/+55°C >120W
BATTERY BACKUP VERSION
-20°C<Tamb<+50°C
APPLICATIONS
Industrial
Manufacturing
Mining
Marine
Chemical Facilities
Waste Water Facilities
Commercial
"KFL-X also offers a wide array of optic choices and three different LED color options that allow for precise illumination that is tailored to your installation."
Sean Rogers, Lighting Product Manager – Killark
srogers@hubbell.com
Features & Applications
KFL-X
The revolutionary KFL-X is a new and improved floodlight that has more power and durability than any other floodlight on the market.


Easy Install
The KFL-X has a clamshell design with captive swing barrel-nut latch that offers complete and unimpeded access to the wiring chamber that allows for a quick and easy installation.
Intelligent Battery Backup
The KFL-X’s Self-Testing feature runs a 30 second test every 30 days and a 90 or 180 minute test every twelve months. Bi-colored LED indicator provides a visual fault detection and charging status.
The Self-Diagnosing feature monitors LED status, LED driver circuit, battery capacity, and charger function and displays any fault by means of a flashing code from the Bi-Colored LED.

LED Color
The KFL-X is offered in four distinct colors

3000K 70CRI
Warm white LED Color

5000K 70CRI
The standard crisp white light for widespread use.

Pure Amber LED
Our new turtle friendly light that won’t harm!

Pure Green LED
Our new Green LED fixtures that are less likely to attract or disorientate migratory birds
Mounting Options
The KFL-X is is able to adapt to four different mounting types.
Pendant
Easy mount the KFL-X to a rigid pendant with one person install achieved through a captivated bolt design
Stanchion
Aimable & stackable design for stanchion installations that allow for up-to two floodlights per mount

Coming Soon!
Knuckle
Tilt aim allows for precise illumination when the KFL-X is mounted on the end of a pole

Jib Crane Mount
Auto-leveling with shock-absorber, and vibration isolators designed for the demands of luminaries mounted to jib crane
Optic Choices
Below are three optic choices offered to meet the demands from the Hazardous Location industry.

Normal Distribution
Approximate 6x6 beam distribution that delivers evenly distributed light, perfect for a general area lighting with normal mounting heights.

Wide Optic
Gives great horizontal throw of the light that is perfect for low mounting heights as well as installations that require further fixture spacing.

Spot Optic
Offers high lumen density at taller mounting heights, perfect for focused lighting areas.