MY LISTS
CHANCE FOUNDATION SOLUTIONS

CHANCE® Products & Accessories

Tools


Anchor Drive Tools

For SS Helical Pile Anchors

These drive tools require the appropriate Kelly Bar Adapter. Each comes with bolts, nuts and lockwashers and a bent-arm retaining pin with coil lock.

* Requires use of T3030166 adapter and limited to 10,000 ft.-lb., when used with STANDARD Kelly bar adapter (with a 5-1/4″ bolt circle).

For RS3500 and RS278 Helical Pile Anchors

These tools fit round shaft applications of the helical pier anchors.

For Bumper Posts

Each comes with (6) 5/8″ bolts and a Bent-Arm retaining pin with coil lock.

* Coupling to a Kelly bar adapter with a 5 1/4″ bolt circle requires use of T303-0166 adapter and limits tool’s maximum torque rating to 10,000 ft.-lb.

Universal Tools for STL Foundations

These tools fit STL Foundation Anchors with 9″ to 13 1/2″ bolt circles.
C303-0139 connects direct to a Kelly bar adapter with (6) 1/2″ furnished bolts. C303-0684 includes (12) 5/8″ bolts.

For Decorative Lighting Foundation Anchors

This 10″ diameter drive plate fits the 8″ bolt circle of decorative lighting foundations. Connects direct to a Kelly bar adapter with (6) 1/2″ furnished bolts. Maximum torque rating: 10,000 ft.-lb.