Tools
CHANCE tools are used in conjunction with CHANCE anchors and other CHANCE products. From Kelly Bar Adapters to Bent Arm pins, CHANCE offers the highest quality products to ensure lasting foundations.
5 1/4” to 7 5/8” Bolt Circle Adapter
For installing torques up to 10,000 ft.-lb. This adapter is used to connect two tools having incompatible bolt circles: One with a 5 1/4" bolt circle and one with a 7 5/8" bolt ...
Read More
Anchor / Foundation Drive Heads
Vehicle Mounted Hydraulic Powered 6,000 &11,500 ft.-lb. Torque Ratings Specially suited for vertical installations of screw-type anchors, foundations, and bumper ...
Read More
Anchor Drive Tools
For SS Helical Pier Anchors These drive tools require the appropriate Kelly Bar Adapter . Each comes with bolts, nuts and lockwashers and a bent-arm retaining pin with coil ...
Read More
Bent Arm Pins
Each CHANCE plated-steel Bent Arm Pin is designed to attach a Kelly bar adapter to a Kelly bar. The pin also is used to secure SS Anchors and Bumper Posts …
Read More
Digital Torque Indicator
Using the CHANCE® Wireless Torque Indicator, you can install screw anchors to a pre-determined torque value which gives ...
Read More
Portable Anchor Installers for Small Foundations
2,500 ft.-lb. torque capacity hydraulic power drive. Economical manual operation and portability for remote sites, common anchor installations For most shaft-driven guy anchors ...
Read More