MY LISTS
CHANCE FOUNDATION SOLUTIONS

CHANCE® Products & Accessories

Tools


5 1/4″ to 7 5/8″ Bolt Circle Adapter

This adapter is used to connect two tools having incompatible bolt circles: One with a 5 1/4" bolt circle and one with a 7 5/8" bolt circle. This adapter can withstand installation torques up to 10,000 ft.-lb.