App Support
You can create your free account and start using HeliCAP 3.0 instantly on any web-connected device. If you need assistance creating an account, email helicap@hubbell.com. Google Chrome is the preferred web browser for using HeliCAP 3.0. Click here to download Google Chrome.
For technical assistance or to inquire about ordering product, contact your local distributor.
Tutorial Videos
Browse the entire video tutorial series
1.1 User Interface Tutorial
Job lists, creating a job profile, and overview of all tabs
1.2 User Load Tutorial
Learn how determine length and number of helix plates needed from a designated load
1.3 Shotgun Tutorial
Explore method of comparing any anchor or pile to determine adjustments needed to length or angle
2.1 Soil Profile Tab Tutorial
Introduction to the Soil Profile Tab including application modes, display depth, and the soil profile input sheet
2.2 Soil Types Tutorial
Basic functionality for the soil types available including mixed soils
2.3 Water Table Depth Tutorial
Demonstrates the basic functionality for the water table depth
2.4 Hammer Efficiency Options Tutorial
Explore hammer efficiency and its effect on the N60 column
2.5 Critical and No Load Zone Depth Tutorial
Learn how and when to adjust critical depth and the no load zone depth below groundline
3.1 Series Tab Tutorial
Demonstrates the basic functionality for the helical anchor/pile series tab
3.2 Inserting a Helical Pile or Anchor Tutorial
Demonstrates the basic functionality for inserting a helical pile or anchor
3.3 Inserting Combo SS/RS Pile Tutorial
Demonstrates the basic functionality for inserting a combo SS-RS Pile
3.4 Inserting Large Diameter RS Piles Tutorial
Demonstrates the basic functionality for inserting a large diameter round shaft helical pile
4.1 Table Tab Tutorial
Demonstrates how to create and read tables
4.2 Capacity Graph Tutorial
Create a plot of capacity vs depth throughout the soil profile featuring both geotechnical and structural capacity
4.3 Torque Graph Tab
Plot and predict installation torque vs depth throughout the soil profile
4.4 Print Tab
Demonstrates report and graph printing options