HUBBELL CANADA
Tri-Power Countertop Receptacle
AR Video of the tri-power pop-up receptacle

Create a more functional and safer kitchen space

The Tri-Power countertop pop-up receptacle from Hubbell Wiring Device-Kellems provides power from multiple sources in a single compact device. Available in 15 or 20A, it features a 120V tamper-resistant receptacle, one USB Type A, one USB Type C, a wireless charging pad, and comes with seven different finishes to blend in perfectly with any surface or decor. Additionally, their sleek design occupies minimal space both on the countertop and in the cabinet area below, making it ideal for the kitchen, bathroom, workshop or lab space.

Product Highlights

Hubbell is the first to market a countertop receptacle that is cULus Listed for countertop or island applications and permanent installations. The water resistant receptacles are tested for up to half a gallon (1.9L) spill and feature Hubbell’s patented silicone gaskets and cam action tamper-resistant technology.

cULus Listed

Convenient

Easy Installation

Spill-Proof

Stylish

TR or Tamper-Resistant

Product Features

Image of the tri-power countertop receptacle showing the features
  • Spill-water tested
  • Charge multiple devices at the same time
  • Permanent installation ready (suitable for AC90 or NMD90 wire)
  • Type A and C USB ports
  • Easy installation - simply drop-in and tighten
  • LED light indicates power to the ports
  • Suitable for 20 Amp circuit, end of line
  • Push-down to pop-up function rated for 10,000 cycles minimum
  • cULus listed for countertop installation
  • Tower design ensures a secure and stable fit

Easy Installation

With the built-in technology that protects the receptacle from spills, installation is straightforward — just drop it in and tighten. To see exactly how to install the compact receptacle, watch our instructional video on installation.

Video showing how to install Hubbell's Tri-Power countertop receptacle

Available Flanges and Tops

The countertop receptacle offers seven distinct flange finishes to seamlessly integrate into any kitchen countertop or bathroom vanity design. These finishes provide a unique aesthetic that can complement a wide range of countertops from granite to marble, and even wood. Additionally, the receptacle features three interchangeable tops. These versatile combinations make the countertop receptacle a highly customizable and practical addition to any space.

Aluminum Flange
Aluminum Flange
Black Flange
Black Flange
Brass Flange
Brass Flange
Bronze Flange
Bronze Flange
Chrome Flange
Chrome Flange
Nickel Flange
Nickel Flange
White Flange
White Flange
Black/Grey/White Interchangeable Tops
Black/Grey/White Interchangeable Tops

Because spills do happen!

Discover more featured products from Hubbell Wiring Device-Kellems