Experience the convenience of our fast-charging receptacle!
Introducing our latest PD receptacles, equipped with a USB-C port labeled PD for Power Delivery, delivering up to 55W of output power. This robust power output can rapidly charge laptops, rendering bulky computer charging bricks and adapters obsolete. Additionally, phones and tablets can be charged three to four times faster.
Product Highlights
These new offerings maintain the high-quality standards you've come to expect from Hubbell, featuring durable construction, patented tamper-resistant technology with easy plug insertion, and stainless-steel USB ports, ensuring the most reliable connections for years to come.
Fast Charging
TR or Tamper-Resistant
Easy Insertion
Heavy-Duty
Product Features
Check out our video for a detailed overview of all the features that our USB-C PD receptacle has to offer.

- Features a 20V 55W USB-C Power Delivery port marked PD
- An additional convenience type A or C port (1.5A, 5V)
- Heavy-duty stainless steel ports are rated for 10,000 cycles

- Hubbell's patented TR mechanism ensures smooth plug insertion while preventing unauthorized access to live contacts
- 15A and 20A models with 125VAC Duplex configurations

USB Power LED Indicator
White = Power
Blue = Charging

Available in Commercial and Hospital grade
> Explore Commercial Grade Receptacles
> Explore Hospital Grade Receptacles

- Heavy-Duty #10-14 gauge wire terminals
- Back and side wire for solid or stranded wire
- 20 Amp circuit feed through

Available in 7 different colours:
Ivory; Red; Black; Light Almond; Brown; Grey; White
Applications & Solutions
![HUBS-CA - [Airports] - Market Card](https://images.ctfassets.net/j8yo2paviu13/3Tm8TTHJHFtDNnGxw9aC3R/7ff7d9c8038be5bf61bf3694295f5cb8/Airport-Card.png?fm=webp&q=80&w=&h=)
Airports
![HUBS-CA - [Hotels] - Market Card](https://images.ctfassets.net/j8yo2paviu13/3PFklFDsj7Q1omPEzjjzhi/9cd8c16e04a0e42c9dd2ceefa42eb739/Hotel-Card.png?fm=webp&q=80&w=&h=)
Hotels
![HUBS-CA - [Hospitals] - Market Card](https://images.ctfassets.net/j8yo2paviu13/3Rdch95wiSgtNoR93zTsRG/526471999f7dae4df59f0771382e92c8/HUBS-CA-Hospital-Card.png?fm=webp&q=80&w=&h=)
Hospitals
![HUBS-CA - [Institutions] - Market Card](https://images.ctfassets.net/j8yo2paviu13/79KyOawUrXXqTES5Gg2Xvp/fadd3218cb38b6e43ea3cd23d3250f29/HUBS-CA-EducationMarket-Card.png?fm=webp&q=80&w=&h=)
Institutions
![HUBS-CA - [Residential] - Card](https://images.ctfassets.net/j8yo2paviu13/6hJzbHU6g4vrYHBBNdgJTT/10203ab983f66c9cb9e37540e29493e1/HomeOffice-Card.png?fm=webp&q=80&w=&h=)
Residential